Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker, PowerPacT H, 150A, 3 pole, 600VAC, 14kA, lugs, thermal magnetic, 80%

SKU: HDL36150

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Available in 2 or 3 pole design

success

Standard 80% or 100% rating

success

Available in Unit mount, I-line or Drawout constructions

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

396 kg CO2 eq.

See All

Compatible Products

Accessories (18)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

PowerPacT H-Frame Molded Case Circuit Breakers

bullet

Available in 2 or 3 pole design

bullet

Standard 80% or 100% rating

bullet

Available in Unit mount, I-line or Drawout constructions

bullet

A wide range of accessories, auxiliaries, and lug connections available

bullet

UL 489 Listed, CSA, NEMA, NMX, VDE, BS, CCC, IEC certified, and CE marked

PowerPacT H-Frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits. PowerPacT H-Frame circuit breakers are available with either thermal magnetic or Micrologic electronic trip protection units. This PowerPacT H-Frame circuit breaker provides thermal magnetic circuit protection with a breaking capacity of 14kA at 600VAC. All PowerPacT H-Frame circuit breakers are equipped with dual-break rotating contacts that reduce the amount of peak current during a short circuit fault. All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. PowerPacT H circuit breakers are available in 2 and 3-pole unit mount and I-Line constructions. This breaker has lugs on both the line and load sides. This PowerPacT H, 150A, 3 pole, circuit breaker has a breaking capacity of 14kA at 600VAC. This circuit breaker has a continuous current rating of 80%. PowerPacT H circuit breakers comply to UL, CSA, NOM, and IEC standards and are CE marked.

Main

Range

PowerPact

Product name

PowerPact H

Product or Component Type

Circuit breaker

Device Application

Distribution

Complementary

Line Rated Current

150 A

Number of Poles

3P

Protected poles description

3t

Control Type

Toggle

Breaking capacity code

D

Breaking capacity

[Ue] rated operational voltage

690 V AC 50/60 Hz IEC 60947-3

Network Frequency

50/60 Hz

[Ics] rated service breaking capacity

[Uimp] rated impulse withstand voltage

8 kV IEC 60947-2

Trip unit technology

Thermal-magnetic

Magnetic tripping current

1700 A

Magnetic hold current

900 A

Continuous current rating

80 %

[Ui] rated insulation voltage

750 V IEC 60947-2

Suitability for isolation

Yes IEC 60947-2

Utilisation category

Category A

AWG gauge

AWG 14...AWG 3/0 aluminium/copper terminal

Local signalling

Switched off (OFF) 1 trip indicator green)

Mounting mode

Unit mount lug)

Mounting Support

Lug

Electrical connection

Terminal identifier

AL150HD

Tightening torque

Number of slots

Power wire stripping length

0.6 in (16 mm)

Color

Black

Height

6.4 in (163 mm)

Width

4.09 in (104 mm)

Depth

3.4 in (86 mm)

Net Weight

4.9 lb(US) (2.2 kg)

Quantity per Set

1

Communication interface

Circuit breaker application

HACR rated

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

396 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

10 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

381 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

F6740abd-d7a0-42b0-ba51-4931bf4d8226

California proposition 65

WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

45

Circularity Profile

End of Life Information

Take-back

Nej

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.