Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker, PowerPacT M, 600A, 3 pole, 600VAC, 18kA, lugs, ET 1.0, 80%

SKU: MGL36600

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Available in 2 or 3 pole design

success

Standard 80% rating only

success

Common mounting holes, handle locations, and trim dimensions

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 412 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Boxes (1)

Control Mechanisms (1)

Distribution (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

PowerPacT M-Frame Molded Case Circuit Breakers

bullet

Available in 2 or 3 pole design

bullet

Standard 80% rating only

bullet

Common mounting holes, handle locations, and trim dimensions

bullet

Wide range of field installable accessories

bullet

UL 480 Listed, CSA, NMX, IEC certified

PowerPacT M-Frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits. PowerPacT M-Frame circuit breakers have either a fixed long time electronic trip unit or an adjustable amperage version. All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. PowerPacT M circuit breakers are available in 2 and 3-pole unit mount or I-Line construction. This circuit breaker has an electronic trip unit, ET 1.0. This unit has lugs on both the line and load sides. This PowerPacT M, 600A, 3 pole, circuit breaker has an interrupting rating of 18kA at 600VAC. This circuit breaker has a continuous current rating of 80%. PowerPacT M circuit breakers comply to UL, CSA, NOM, and IEC standards and are CE marked.

Main

Range

PowerPact

Product name

PowerPact M

Product or Component Type

Circuit breaker

Device Application

Distribution

Complementary

Line Rated Current

600 A

Number of Poles

3P

Control Type

Operating handle

Breaking capacity code

G

Breaking capacity

[Ue] rated operational voltage

600 V AC 50/60 Hz UL 489

Network Frequency

50/60 Hz

[Ics] rated service breaking capacity

[Uimp] rated impulse withstand voltage

8 kV IEC 60947-2

Trip unit technology

Electronic, basic, ET 1.0,

Magnetic tripping current

1200…6000 A

Continuous current rating

80 %

[Ui] rated insulation voltage

750 V IEC 60947-2

Trip unit name

ET 1.0

Suitability for isolation

Yes IEC 60947-2

Utilisation category

Category A

AWG gauge

3 x AWG 3/0...3 x 500 kcmil aluminium/copper

Local signalling

1 trip indicator green)

Mounting mode

Unit mount lug)

Mounting Support

Lug

Electrical connection

Terminal identifier

AL800M23K

Long time pick-up adjustment range

300...800 A

Tightening torque

442.5 lbf.in (50 N.m) 0.1…0.4 in² (95…240 mm²) (3 x AWG 3/0...3 x 500 kcmil)

Number of slots

Power wire stripping length

1.0 in (25 mm)

Color

Black

Height

12.86 in (326.64 mm)

Width

8.27 in (210.06 mm)

Depth

8.05 in (204.47 mm)

Net Weight

29 lb(US) (13.2 kg)

Quantity per Set

1

Circuit breaker application

HACR rated

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 412 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

85 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

4 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 300 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

20 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

21500b23-9fd3-49c7-8372-6c1a79b6c751

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

57

Circularity Profile

End of Life Information

Take-back

No