Schneider Electric Marketplace Logo
products cart iconCart

Circuit breaker, PowerPacT Q, 200A, 2 pole, 240VAC, 10kA, lugs, thermal magnetic, 80%

SKU: QBL22200

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Available in 2 or 3 pole design

success

Overcurrent protection and switching on AC systems

success

Common accessories across the range

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

42

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

PowerPacT Q-Frame Molded Case Circuit Breakers

bullet

Available in 2 or 3 pole design

bullet

Overcurrent protection and switching on AC systems

bullet

Common accessories across the range

bullet

Confidence and power reliability

bullet

UL 489 Listed, CSA, ANCE, IEC certified

PowerPacT Q-Frame circuit breakers are used for overcurrent protection and switching on 240VAC systems. They are rated for 240VAC operational voltage and provide thermal magnetic trip protection. PowerPacT Q circuit breakers are available in 2 and 3-pole unit mount and I-Line constructions. All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. This unit has lugs on both the line and load sides. This PowerPacT Q, 200A, 2 pole, circuit breaker has an interrupting rating of 10kA at 208Y/120VAC and 240VAC. This circuit breaker has a continuous current rating of 80%. PowerPacT Q circuit breakers comply to UL, CSA, and NOM standards and are IEC certified.

Main

Range

PowerPact

Product name

PowerPact Q

Product or Component Type

Circuit breaker

Device Application

Distribution

Complementary

Line Rated Current

200 A

Number of Poles

2P

Control Type

Operating handle

Breaking capacity code

B

Breaking capacity

[Ue] rated operational voltage

240 V AC 50/60 Hz UL

Network Frequency

50/60 Hz

[Uimp] rated impulse withstand voltage

8 kV UL

Trip unit technology

Thermal-magnetic

Magnetic tripping current

2400 A

Magnetic hold current

1200 A

Continuous current rating

80 %

Utilisation category

Category A

Mechanical durability

Local signalling

1 trip indicator green)

Mounting mode

Unit mount lug)

Mounting Support

Lug

Electrical connection

Tightening torque

247.8 lbf.in (28 N.m) 0.04…0.2 in² (25…150 mm²) (AWG 4...300 kcmil)

Power wire stripping length

0.9 in (22 mm)

Height

6.47 in (164.34 mm)

Width

3 in (76.2 mm)

Depth

3.93 in (99.82 mm)

Circuit breaker application

HACR rated

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

42

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

887a1b1c-3348-4a1a-91a8-4e8590879f78

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free product

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No