Circuit breaker, PowerPacT Q, 200A, 3 pole, 240VAC, 10kA, lugs, thermal magnetic, 80%
SKU: QBL32200
Enter ZIP code to see pricing
PowerPacT Q 200A, 240VAC 3 poles unit mount molded case circuit breaker.
Designed for overcurrent protection and switching on AC systems.
PowerPacT Q circuit breakers contain thermal (overload) and magnetic (short circuit) sensing elements in each pole
Environmental Data
PowerPacT Q-Frame Molded Case Circuit Breakers
PowerPacT Q 200A, 240VAC 3 poles unit mount molded case circuit breaker.
Designed for overcurrent protection and switching on AC systems.
PowerPacT Q circuit breakers contain thermal (overload) and magnetic (short circuit) sensing elements in each pole
Breaker has interrupting ratings (AIR) of 10kA 240 VAC and has 80% rating
Main applications are Industrial markets and OEM Commercial
PowerPacT Q-Frame circuit breakers are used for overcurrent protection and switching on 240VAC systems. They are rated for 240VAC operational voltage and provide thermal magnetic trip protection. PowerPacT Q circuit breakers are available in 2 and 3-pole unit mount and I-Line constructions. All PowerPacT circuit breakers have an integral push-to-trip button in the cover to manually trip the circuit breaker. This unit has lugs on both the line and load sides. This PowerPacT Q, 200A, 3 pole, circuit breaker has an interrupting rating of 10kA at 208Y/120VAC and 240VAC. This circuit breaker has a continuous current rating of 80%. PowerPacT Q circuit breakers comply to UL, CSA, and NOM standards and are IEC certified.
Main
Range
PowerPact
Product name
PowerPact Q
Product or Component Type
Circuit breaker
Device Application
Distribution
Complementary
Line Rated Current
200 A
Number of Poles
3P
Control Type
Operating handle
Breaking capacity code
B
Breaking capacity
[Ue] rated operational voltage
240 V AC 50/60 Hz UL
Network Frequency
50/60 Hz
[Uimp] rated impulse withstand voltage
8 kV UL
Trip unit technology
Thermal-magnetic
Magnetic tripping current
2400 A
Magnetic hold current
1200 A
Continuous current rating
80 %
Utilisation category
Category A
Mechanical durability
Local signalling
1 trip indicator green)
Mounting mode
Unit mount lug)
Mounting Support
Lug
Electrical connection
Tightening torque
247.8 lbf.in (28 N.m) 0.04…0.2 in² (25…150 mm²) (4 AWG...300 kcmil)
Power wire stripping length
0.9 in (22 mm)
Height
6.47 in (164.34 mm)
Width
4.5 in (114.3 mm)
Depth
3.93 in (99.82 mm)
Circuit breaker application
HACR rated
Environmental footprint
Total lifecycle Carbon footprint
60 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
15 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.6 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.4 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
41 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
4 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
887a1b1c-3348-4a1a-91a8-4e8590879f78
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
PVC free
Yes
Use Again
Repack and remanufacture
Recyclability potential, in %
56
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.