Schneider Electric Marketplace Logo
products cart iconCart

colour touch panel screen, Harmony STO & STU, 3.5inch wide

SKU: HMISTU655

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Touchscreen for displaying synoptic views

success

High definition color TFT QVGA screen

success

High performance communication

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

518

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony STO & STU

bullet

Touchscreen for displaying synoptic views

bullet

High definition color TFT QVGA screen

bullet

High performance communication

bullet

Simplified installation

bullet

IP20, IP65 and NEMA 4X degree of protection

This Magelis STU small touchscreen operator interface (HMI) is supplied with 24V DC, has a 3.5" color TFT LCD display with, 320 x 240 pixels (QVGA) and 32MB EPROM. It also has 1 host + 1 mini-B USB ports, 1 RS232C / RS485 port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays graphic pages with monochrome screen. Thanks to its fixing with a 22mm diameter hole, no panel rectangular cut-out is required. Its RS485 host port makes it ideal to supervise and control simple systems and machines.

Main

Range of Product

Harmony STO & STU

Product or Component Type

Touch panel screen

Software package

Vijeo Designer

Processor name

ARM926EJ-S

Complementary

Display size

3.5 inch

Display Type

QVGA TFT colour touchscreen

Display colour

65536 colours

Display Resolution

320 x 240 pixels QVGA

Touch panel

Analogue

Backlight lifespan

50000 hours

Brightness

16 levels

Character font

[Us] rated supply voltage

24 V DC

Supply

External source

Supply voltage limits

20.4…28.8 V

Inrush current

30 A

Power Consumption in W

6.5 W

Number of pages

Limited by internal memory capacity

Memory description

Integrated connection type

Realtime clock

Access to the PLC real-time clock

Downloadable protocols

Fixing mode

Ø 22 mm hole

Enclosure Material

PC/PBT

Marking

Height

3.86 in (98.15 mm)

Width

4.6 in (118 mm)

Depth

2.2 in (55.3 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

518

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

F-gas usage performance

Only air and vacuum used for insulation / breaking, no F-gas including SF6

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

3d02a16a-b371-402f-abda-886a20922dcb

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

PVC free

No

Silicon free

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.