Schneider Electric Marketplace Logo
products cart iconCart

communication module, Modicon X80, Serial link module, 2 RS485 or 232 ports in Modbus and character mode

SKU: BMXNOM0200

Enter ZIP code to see pricing

loader
success

M340 serves as a all-in-one CPU

success

Plug-and-work solution

success

Reduced startup time

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

101 kg CO2 eq.

See All

Compatible Products

Cables (3)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Modicon X80 modules

bullet

M340 serves as a all-in-one CPU

bullet

Plug-and-work solution

bullet

Reduced startup time

bullet

Increased network reliability and maintainability

bullet

Reduced total cost of ownership

This serial link module is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This module has 2 RS-485/232 ports in Modbus and character mode. It is an RTU module with a current consumption of 80mA at 24V DC, work with internal power supply. This product is robust, high quality and based on the latest innovative technology. Integrated connections are RS232 RJ45 115.2kbps and RS485 RJ45 57.6kbps. It is an IP20 rated product. It weighs 0.23kg. It is suitable for medium to large process applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is delivered in 2 packages (PCE and SO2 types). Modicon X80 is a common platform of modules that reduces maintenance and training costs with same spare parts in stock, and unique training for various Programmable Automation Controllers (PAC).

Main

Range of Product

Modicon X80

Product or Component Type

Serial links module

Concept

Serial link

Integrated connection type

Protective treatment

TC

Complementary

Supply

Internal power supply via rack

Marking

CE

Local signalling

Current consumption

80 mA 24 V DC

Module format

Standard

Product Weight

0.51 lb(US) (0.23 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

101 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

15 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

86 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

32

Circularity Profile

End of Life Information

Take-back

No