Complete body contact assembly and light block, Harmony XB4, metal, universal LED, body fixing collar, 1NO, 110...120V AC
SKU: ZB4BW0G11
Enter ZIP code to see pricing
Compatible with improved color heads
Universal LED block to be used for all colors
Quick and easy assembly and disassembly
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Compatible with improved color heads
Universal LED block to be used for all colors
Quick and easy assembly and disassembly
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4, light block with body/fixing collar is white, operates with a universal LED. It has 1 x NO contact and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by universal LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.
Main
Range of Product
Harmony XB4
Product or Component Type
Complete body/contact assembly and light block
Device short name
ZB4
Fixing collar material
Zamak
Sale per indivisible quantity
1
Head type
Standard
Contacts type and composition
1 NO
Contact operation
Slow-break
Connections - terminals
Light source
Universal LED
Bulb base
Integral LED
Light block supply
Direct
Light source colour
White
[Us] rated supply voltage
110...120 V AC 50/60 Hz
Complementary
CAD overall width
1.2 in (30 mm)
CAD overall height
1.9 in (47 mm)
Terminals description ISO n°1
(13-14)NO
Net Weight
0.141 lb(US) (0.064 kg)
Contacts usage
Standard
Positive opening
Without
Operating travel
Operating force
2.3 N NO changing electrical state
Operating torque
0.44 lbf.in (0.05 N.m) NO changing electrical state
Mechanical durability
5000000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Signalling type
Steady
Current Consumption
14 mA
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Device presentation
Basic sub-assemblies
Environmental footprint
Total lifecycle Carbon footprint
26 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
25 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
37 %
Average percentage of recycled metal content
21 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
75
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.