Schneider Electric Marketplace Logo
products cart iconCart

Complete body contact assembly, Harmony XB5, single contact, with fixing collar, plastic, 1NC, compact push in terminals

SKU: ZB5AZ1025

Enter ZIP code to see pricing

loader
success

Standard contacts

success

Wide range of operating temperature from -40°C to 70°C

success

Ideal for most industrial applications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.2 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Spare parts (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XB5/ZB5 Plastic Push Buttons

document
bullet

Standard contacts

bullet

Wide range of operating temperature from -40°C to 70°C

bullet

Ideal for most industrial applications

This Harmony XB5, single contact block is pre-assembled on a body/collar fixing unit. It features 1 normally closed (NC) contact. It is compatible with Harmony XB5 units. It consists of a single contact block pre-assembled on a fixing collar unit. Simply adding a head to this assembly will provide you with a complete ready-to-use push button. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance provides less maintenance and damage in your installation. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. This plastic product weighs 17g. It is easily installed with push-in terminal connections. Thanks to its simplicity of installation, flexibility, and robustness, it meets the requirements of the majority of industrial applications "It meets JIS C8201-5-1, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-1, EN/IEC 60947-5-5, EN/IEC 60947-5-4, UL 508 and JIS C8201-1 standards." "It is installed into a Ø 22mm panel cutout." Harmony delivers an innovative and ergonomic design that improves the reliability of panels, machines, and processes. "The modular range of Ø 22mm metal control and signaling units combines simplicity of installation, modern standard and flush mounted design."

Main

Range of Product

Harmony XB5

Product or Component Type

Complete body/contact assembly

Device short name

ZB5

Fixing collar material

Plastic

Sale per indivisible quantity

1

Head type

Standard

Contacts type and composition

1 NC

Contact operation

Slow-break

Contact block type

Single

Connections - terminals

Complementary

CAD overall width

1.8 in (46.2 mm)

CAD overall height

1.09 in (27.6 mm)

CAD overall depth

1.2 in (30 mm)

Terminals description ISO n°1

(11-12)NC

Net Weight

0.024 lb(US) (0.011 kg)

Device Composition

Contacts usage

Standard contacts

Positive opening

With IEC 60947-5-1 appendix K

Operating travel

Operating force

2.25 N NC changing electrical state

Mechanical durability

10000000 cycles

Contacts material

Silver alloy (Ag/Ni)

Short-circuit protection

10 A cartridge fuse gG IEC 60947-5-1

[Ith] conventional free air thermal current

10 A IEC 60947-5-1

[Ui] rated insulation voltage

300 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

4 kV IEC 60947-1

[Ie] rated operational current

Device presentation

Basic sub-assemblies

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

24 %

Average percentage of recycled metal content

12 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

0

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.