Complete body contact assembly, Harmony XB5, single contact, with fixing collar, plastic, 1NO, compact push in terminals
SKU: ZB5AZ1015
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
A large set of accessories to customize your panels
This Harmony XB5, single contact block is pre-assembled on a body/collar fixing unit. It features 1 normally open (NO) contact. It is compatible with Harmony XB5 units. It consists of a single contact block pre-assembled on a fixing collar unit. Simply adding a head to this assembly will provide you with a complete ready-to-use push button. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance provides less maintenance and damage in your installation. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. This plastic product weighs 17g. It is easily installed with push-in terminal connections. Thanks to its simplicity of installation, flexibility, and robustness, it meets the requirements of the majority of industrial applications Harmony delivers an innovative and ergonomic design that improves the reliability of panels, machines, and processes.
Main
Range of Product
Harmony XB5
Product or Component Type
Complete body/contact assembly
Device short name
ZB5
Fixing collar material
Plastic
Sale per indivisible quantity
1
Head type
Standard
Contacts type and composition
1 NO
Contact operation
Slow-break
Contact block type
Single
Connections - terminals
Complementary
CAD overall width
1.8 in (46.2 mm)
CAD overall height
1.09 in (27.6 mm)
CAD overall depth
1.2 in (30 mm)
Terminals description ISO n°1
(13-14)NO
Product Weight
0.024 lb(US) (0.011 kg)
Device Composition
Contacts usage
Standard contacts
Positive opening
Without
Operating travel
Operating force
2.45 N NO changing electrical state
Mechanical durability
10000000 cycles
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
300 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
[Ie] rated operational current
Device presentation
Basic sub-assemblies
Environmental footprint
Total lifecycle Carbon footprint
0.2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Average percentage of recycled plastic content
24 %
Average percentage of recycled metal content
12 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.