Schneider Electric Marketplace Logo
products cart iconCart

Complete control station, Harmony 9001B, 2 push buttons START/STOP, 5A, 600V AC, 1NO + 1NC, NEMA 1

SKU: 9001BG201

Enter ZIP code to see pricing

loader
success

This control station has two square momentary push buttons

success

The contacts have a B600 rating

success

UL Listed and CSA certified control station ensures safe, compliant operation in industrial environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Square D 9001 BW Pendant Stations

bullet

This control station has two square momentary push buttons

bullet

The contacts have a B600 rating

bullet

UL Listed and CSA certified control station ensures safe, compliant operation in industrial environments

bullet

Wide availability throughout an extensive distribution network

These standard duty control stations come complete with an enclosure, operators and contacts. This control station has two square momentary push buttons. It has a START push button with a normally open contact and a STOP push button with a normally closed contact. This NEMA 1 general purpose control station is surface mounted. The push button contacts are standard duty rated. The contacts have a B600 rating. That is a break rating of 360 VA for a inductive load with a 35% power factor or 5A resistive. The contacts also have a P600 rating for DC loads. Classic screw clamp connections are used to connected to control circuits. This control station is UL Listed and CSA certified.

Main

Range of Product

Harmony 9001B

Product or Component Type

Complete control station

Device short name

9001BG

Complementary

AC control voltage 50 HZ

125…600 V

AC control voltage 60 HZ

125…600 V

DC control voltage

125…600 V

Control station composition

2 push-buttons START-STOP

Contacts type and composition

1 NO + 1 NC

Number of command positions

2

Number of indicator lights

0

Connections - terminals

Screw clamp terminal

Number of push buttons

2

[Ie] rated operational current

5 A 600 V

Number of selector switches

0

Number of key switches

0

Device mounting

Surface

Type of Installation

Indoor

Number of mushroom-shaped push-buttons

0

Emergency Power Off (EPO)

No

Number of contacts as normally closed contact

1

Number of contacts as normally open contact

1

Number of contacts as change-over contact

0

Housing material

Metal

Housing Colour

Grey

colour of cover

Grey

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.6 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

49

Circularity Profile

End of Life Information

Take-back

No