Schneider Electric Marketplace Logo
products cart iconCart

Complete control station, Harmony 9001K, 10A, zinc, grey, 1 push button 1NO + 1NC HAND OFF AUTO, NEMA 3 4 13

SKU: 9001KYK111

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

11 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Spare parts (5)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document
bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large metal set of accessories to customize your product

This complete control station with one pushbutton provides an ergonomic interface for your machines It can be used indoor and outdoor It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is connected to control circuits with classic screw-clamp connections High performance International standards & certifications (IP69K, IK03, Type 4X)

Main

Range of Product

Harmony 9001K

Product or Component Type

Complete control station

Device short name

Provided equipment

Contact block name

KA1

Complementary

Enclosure/cubicle description

Surface mounting

AC control voltage 50 HZ

125…600 V

Enclosure material

Die cast zinc alloy Gray

Type of Installation

Indoor/outdoor

Control station composition

1 push-button 1 NO + 1 NC HAND-OFF-AUTO

AC control voltage 60 HZ

125…600 V

DC control voltage

125…600 V

Connections - terminals

Screw-clamp terminals

[Ie] rated operational current AC

10 A

Number of command positions

1

Number of indicator lights

0

Number of push buttons

1

Number of selector switches

0

Number of key switches

0

Number of mushroom-shaped push-buttons

0

Emergency Power Off (EPO)

No

Number of contacts as normally closed contact

1

Number of contacts as normally open contact

1

Number of contacts as change-over contact

0

Housing material

Metal

Housing Colour

Grey

colour of cover

Grey

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

11 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

9 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.3 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

15

Circularity Profile

End of Life Information

Take-back

No