Complete pilot light, Harmony XB6, round red, plastic, 16mm, integral LED 12...24V
SKU: XB6AV4BB
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Circular head
Solder tab or pins for printed circuit board connection
Compact size
Environmental Data
Harmony 16 mm XB6/ZB6 Plastic Push Buttons

Circular head
Solder tab or pins for printed circuit board connection
Compact size
Class II conforming to IEC 61140
Complies with IEC, UL, CSA and CCC standards
This Harmony XB6 red, complete pilot light is part of the range diameter 16mm plastic, Harmony XB6 modular. It has a circular head shape and is supplied with an integral LED and faston connection type. Its reduced diameter 16mm makes it suitable to applications where less space is available for mounting, like small machines and control panels. This range comes with good color purity and offers the advantage of LED brightness. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65.
Main
Range of Product
Harmony XB6
Product or Component Type
Complete pilot light
Device short name
XB6
Bezel material
Plastic
Mounting diameter
0.6 in (16 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Cap/operator or lens colour
Red
Light source
LED
Bulb base
Integral LED
Light block supply
Direct
[Us] rated supply voltage
12...24 V AC/DC
Complementary
Height
0.7 in (18 mm)
Width
0.7 in (18 mm)
Depth
2.2 in (57 mm)
Terminals description ISO n°1
(+ -)PL
Net Weight
0.033 lb(US) (0.015 kg)
Operating position
Any position
Connections - terminals
Faston connectors 2.8 x 0.5 mm
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
Signalling type
Steady
Supply voltage limits
6…30 V AC/DC
Current Consumption
15 mA
Surge withstand
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
902182a2-9610-45f2-840e-6da530122efe
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.