Schneider Electric Marketplace Logo
products cart iconCart

Complete potentiometer, Harmony XB4, metal, 22mm, 10K

SKU: XB4BD912R10K

Enter ZIP code to see pricing

loader
success

Quick and easy assembly and disassembly

success

Robustness to withstand harsh environments

success

Various types of connection: screw clamp, connector, Faston connector or spring terminal

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Compatible Products

Spare parts (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

Various types of connection: screw clamp, connector, Faston connector or spring terminal

bullet

Excellent mechanical connection with operator head

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This Harmony XB4 potentiometer has a resistance of 10kΩ. It has a metal bezel. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives.

Main

Range of Product

Harmony XB4

Product or Component Type

Potentiometer

Device short name

XB4

Head type

Standard

Device presentation

Complete product

Complementary

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22.5 mm)

Product Compatibility

Ø 6 mm shaft

Sale per indivisible quantity

1

CAD overall width

1.2 in (30 mm)

CAD overall height

1.9 in (47 mm)

CAD overall depth

3.2 in (82 mm)

Net Weight

0.209 lb(US) (0.095 kg)

Protective treatment

TH

Ambient Air Temperature for Storage

-40…158 °F (-40…70 °C)

Ambient Air Temperature for Operation

-40…158 °F (-40…70 °C)

Electrical shock protection class

Class II conforming to IEC 60536

IP degree of protection

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

IK degree of protection

IK06 conforming to IEC 50102

Standards

Product Certifications

Shape of signaling unit head

Round

Operator profile

knurled knob, with white)

[Us] rated supply voltage

Rated power in W

1 W 158 °F (70 °C)

Precision of internal conversion resistor

+-10%

Potentiometer characteristic

Linear

Mechanical durability

50000 cycles

Ohmic value

10000 Ohm

Material

Cermet

Vibration resistance

5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6

Shock resistance

Main group

Potentiometer

Group of product

Potentiometer knurled knob

Colour of marking

White

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.5 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

49 %

Average percentage of recycled metal content

19 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

Cdd05395-84df-4020-b628-2e5a7bfcca00

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Product repairability index

A

Use Again
Repack and remanufacture

Recyclability potential, in %

86

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.