Schneider Electric Marketplace Logo
products cart iconCart

connection cable USB to RJ45, TeSys T, for connection between PC and drive

SKU: TCSMCNAM3M002P

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Enables direct connection of a computer to a drive

success

Avoid difficult-to-find adapters

success

2.5m

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

TeSys T Motor Management System

bullet

Enables direct connection of a computer to a drive

bullet

Avoid difficult-to-find adapters

bullet

2.5m

bullet

Easy to install

Altivar ATV312 variable frequency drives (VFD) provide a compact, cost effective adjustable speed control for asynchronous motors from 0.25 to 20 HP. It is compatible with Altivar Machine ATV320, Altivar 12, Altivar 312 Solar, Lexium 32i, Lexium ILA, ILE, ILS, Acti 9 Smartlink, Lexium 28, SoMove and Altivar Machine ATV340 products. It enables direct connection of a computer to a drive, avoiding difficult-to-find adapters.

Main

Range Compatibility

Connector Type

USB/RJ45

Product or Component Type

Standard cable

Accessory / separate part category

Connection accessories

Accessory / Separate Part Type

Cordset

Device connection

Between PC and drive

Ordering and shipping details

Category

US1CP4C22135

Discount Schedule

CP4C

GTIN

3606480078156

Returnability

Yes

Country of origin

CN

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No