Contact block, Harmony 9001K, Harmony 9001SK, 0...600V, silver alloy contacts, screw terminals for lug, positive opening, 1NC
SKU: 9001KA3G
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This contact block allows fast and easy replacement and configuration of your push buttons and selector switches Tis is a KA3 block type contact It is easily installed and replaced on 9001K complete push-button units and selector switches High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 12 and 13)
Main
Range of Product
Product or Component Type
Contact block
Device short name
K
Contacts type and composition
1 NC
Complementary
Contact operation
Positive opening
Contacts material
Silver alloy contacts
Short-circuit protection
10 A without fingersafe
[Us] rated supply voltage
0...600 V
Connections - Terminals
Screw terminals for lug
Environmental footprint
Total lifecycle Carbon footprint
0.2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
California proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.