Contact block, Harmony 9001K, Harmony 9001SK, silver alloy contacts, screw clamp terminal, 0...600V, early make, 1 NO
SKU: 9001KA4
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This contact block is a separate component of the range of control and signaling units, Harmony 9001K / 9001SK diameter 30mm. It is compatible with Harmony 9001K or 9001SK push buttons and switches. It uses screw-clamp terminals and has 1 x C/O contact. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It features late-break contact operation. It weighs 27g. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Product or Component Type
Contact block
Device short name
9001K
Contacts type and composition
1 NO
Complementary
Terminals description ISO n°1
(1-2-3-4)OC_OFF
Product Weight
0.060 lb(US) (0.027 kg)
Contact operation
Early make
Positive opening
Without
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Contacts material
Silver alloy contacts
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
[Ie] rated operational current
[Icm] rated short-circuit making capacity
Rated breaking capacity
[Us] rated supply voltage
0...600 V
Connections - Terminals
Screw-clamp terminals
Environmental footprint
Total lifecycle Carbon footprint
3 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
2 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.