Contact block, Harmony XB6, single contact, for head 16mm, silver alloy, faston connector, 1NO
SKU: ZB6E1B
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
With positive opening
6A cartridge fuse type gG short circuit protection
IP65 degree of protection
Environmental Data
Harmony 16 mm XB6/ZB6 Plastic Push Buttons

With positive opening
6A cartridge fuse type gG short circuit protection
IP65 degree of protection
Complies with IEC, UL, CSA and JIS standards
Wide range of operating temperature from -25°C to 70°C
This Harmony ZB6E1B is a single contact block for head, 1 NO faston connector. It is part of the range Harmony XB6 diameter 16mm monolithic plastic push buttons, switches, and pilot lights.
Main
Range of Product
Harmony XB6
Product or Component Type
Contact block
Device short name
ZB6
Sale per indivisible quantity
10
Contacts type and composition
1 NO
Contact operation
Slow-break
Contact block type
Single
Connections - terminals
Faston connector
Contacts material
Silver alloy (Ag/Ni)
Complementary
Terminals description ISO n°1
(3-4)NO
Net Weight
0.009 lb(US) (0.004 kg)
Positive opening
With IEC 60947-5-1 appendix K
Operating travel
Operating force
1.6 N NO changing electrical state
Mechanical durability
5000000 cycles
Short-circuit protection
6 A cartridge fuse gG
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Λ = 10exp(-8) 5 V 1 mA with confidence level of 90 % IEC 60947-5-4
Environmental footprint
Total lifecycle Carbon footprint
0 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
17
Circularity Profile
End of Life InformationTake-back
Nej
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.