Schneider Electric Marketplace Logo
products cart iconCart

Contactor, Definite Purpose, 30A, 2 pole, 5HP at 230VAC, 1 phase, 110/120VAC coil at 50/60Hz, open

SKU: 8910DPA32V02

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Electrical systems protection from overloads and short circuits

success

Current ranging from 20A to 90A

success

Quick connect terminals and binder head screws for easy wiring

Compatible Products

Accessories (6)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

Definite Purpose Contactors 8910

bullet

Electrical systems protection from overloads and short circuits

bullet

Current ranging from 20A to 90A

bullet

Quick connect terminals and binder head screws for easy wiring

bullet

Compact design and exclusive DIN mounting option

bullet

Ideal for heating, air conditioning, refrigeration, data processing, and food service equipment

8910DP definite purpose magnetic contactors are designed for heating, air conditioning and refrigeration applications. This line of definite purpose contactors has current ratings up to 120 amperes resistive and 50 HP at 600 VAC. This two pole definite purpose contactor has a full load rating of 30 ampere and a resistive rating of 40 amperes. It also has a 2 HP at 115 VAC single phase, 5 HP at 230 VAC single phase and 10 HP at 230 VAC three phase, 15 HP at 460 VAC three phase and 20 HP at 575 VAC three phase. The nonreplaceable coil is available with a variety of coil voltages. This device has a 110/120 VAC 50/60 Hz coil. The contactor has straight through wiring. Contactor is 3.75 inches by 2.37 inches and 3.00 tall. These contactors are UL component recognized and CSA certified.

Main

Product or Component Type

Definite Purpose Contactor

Line Rated Current

30 A

Number of Poles

2P

Pole contact composition

2 NO

Range of Product

DPA

Complementary

Maximum Horse Power Rating

Locked rotor rated current

[Ue] rated operational voltage

600 V AC

[Uc] control circuit voltage

Phase

1 phase

Electrical Connection

Height

Width

Depth

Net Weight

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant with Exemptions

SCIP Number

9635bca0-88f5-4211-aaa3-d012e1850a41

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.