Schneider Electric Marketplace Logo
products cart iconCart

Contactor, Definite Purpose, 30A, 3 pole, 20HP at 575VAC, 3 phase, 208/240VAC 60Hz 220VAC 50Hz coil, open

SKU: 8910DPA33V09

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Electrical systems protection from overloads and short circuits

success

Current ranging from 20A to 90A

success

Quick connect terminals and binder head screws for easy wiring

Compatible Products

Accessories (6)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

Definite Purpose Contactors 8910

bullet

Electrical systems protection from overloads and short circuits

bullet

Current ranging from 20A to 90A

bullet

Quick connect terminals and binder head screws for easy wiring

bullet

Compact design and exclusive DIN mounting option

bullet

Ideal for heating, air conditioning, refrigeration, data processing, and food service equipment

8910DP definite purpose magnetic contactors are designed for heating, air conditioning and refrigeration applications. This line of definite purpose contactors has current ratings up to 120 amperes resistive and 50 HP at 600 VAC. This three pole definite purpose contactor has a full load rating of 30 ampere and a resistive rating of 40 amperes. It also has a 2 HP at 115 VAC single phase, 5 HP at 230 VAC single phase and 10 HP at 230 VAC three phase, 15 HP at 460 VAC three phase and 20 HP at 575 VAC three phase. The nonreplaceable coil is available with a variety of coil voltages. This device has a 208/240 VAC 60 Hz, 220 VAC 50 Hz coil. The contactor has straight through wiring. Contactor is 3.75 inches by 2.37 inches and 3.00 tall. These contactors are UL component recognized and CSA certified.

Main

Product or Component Type

Definite Purpose Contactor

Line Rated Current

30 A

Number of Poles

3P

Pole contact composition

3 NO

Range of Product

DPA

Complementary

Maximum Horse Power Rating

Locked rotor rated current

[Ue] rated operational voltage

600 V AC

[Uc] control circuit voltage

Phase

3 phase

Electrical Connection

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

9635bca0-88f5-4211-aaa3-d012e1850a41

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.