Contactor, high power, TeSys Giga, standard version, 3 pole/NO, AC-3 <=440V 185A, 48-130VAC/DC coil
SKU: LC1G185EHEN
Enter ZIP code to see pricing
Designed to meet needs of demanding applications built-in with advanced features and functionalities
Less number of references, simple to select, choose means less inventory
Cable memory kit, saves downtime and improves productivity by performing quick maintenance
Environmental Data
TeSys Giga contactors
Designed to meet needs of demanding applications built-in with advanced features and functionalities
Less number of references, simple to select, choose means less inventory
Cable memory kit, saves downtime and improves productivity by performing quick maintenance
Overload relay built in ground fault protection, phase imbalance/failure protection and protection of single phase loads
Coil designed for less energy consumption and wider voltage band-width
TeSys Giga high power contactor, 3 poles (3 NO) for category AC-3 applications up to 185A 110kW@440V. It provides a 48-130V AC/DC wide band low consumption electronic coil and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 255mm x 108mm x 175mm (H x W x D), compact size enables panel space savings. Multi standards certified (CE,CB,CCC,cULus,EAC,KC,RCM,Marine). Unique QR code provides quick access to complete product data.
Main
Range
TeSys
Range of Product
TeSys Giga
Product or Component Type
Contactor
Device short name
LC1G
Contactor application
Utilisation category
Poles description
3P
[Ue] rated operational voltage
[Ie] rated operational current
[Uc] control circuit voltage
Control circuit voltage limits
Complementary
[Uimp] rated impulse withstand voltage
8 kV
Overvoltage category
III
[Ith] conventional free air thermal current
305 A (at 104 °F (40 °C))
Rated breaking capacity
1610 A at 440 V
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
0.00017 Ohm
[Ui] rated insulation voltage
1000 V
Power dissipation per pole
Compatibility code
LC1G
Pole contact composition
3 NO
Auxiliary contact composition
1 NO + 1 NC
Motor power kW
Maximum Horse Power Rating
Irms rated making capacity
2310 A at 440 V
Coil technology
Built-in bidirectional peak limiting
Safety reliability level
Mechanical durability
8 Mcycles
inrush power in VA (50/60 Hz, AC)
640 VA
inrush power in W (DC)
445 W
hold-in power consumption in VA (50/60 Hz, AC)
18.7 VA
hold-in power consumption in W (DC)
7.8 W
Operating time
Maximum operating rate
Connections - terminals
Connection pitch
1.4 in (35 mm)
Mounting Support
Plate
Standards
Product Certifications
Tightening torque
159.3 lbf.in (18 N.m)
Height
7.6 in (193 mm)
Width
4.3 in (108 mm)
Depth
7.6 in (193 mm)
Net Weight
7.7 lb(US) (3.5 kg)
Environmental footprint
Total lifecycle Carbon footprint
740 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
39 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
7 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
688 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
6fbdad13-bb7c-47d4-a6d6-d82dd6f54349
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free plastic parts product
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
55
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.