Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, <=400V, 65A, 120V AC 60Hz coil, screw clamp terminals
SKU: LC1D65AG7
Bestseller
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
Environmental Data
TeSys Deca Contactors
New modern look & feel of all machines
Designed to meet the requirements of industrial and HVAC applications
Easier to install and operate with multi-standard screws
With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries
Digital customer experience for technical documents
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). They can be used to create motor starters for almost any type of application. It provides a 120V 60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Contactor is rated for 20HP at 200 to 208VAC, 20HP at 240VAC, 40HP at 480VAC and 50HP at 600VAC three phase. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine). When used with a 480VAC up to 110A circuit breaker, this contactor can have a SCCR up to 100kA. When used with up to a 600VAC 125A Class J or CC fuse, this contactor can have a SCCR up to 100kA. Contactor is supplied with a 120 VAC 60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 4.80 inches tall, 2.17 inches wide and 4.72 inches deep. It weighs 1.90 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards.
Main
Range
Range of Product
TeSys Deca
Product or Component Type
Contactor
Device short name
LC1D
Contactor application
Utilisation category
Poles description
3P
[Ue] rated operational voltage
[Ie] rated operational current
[Uc] control circuit voltage
120 V AC 60 Hz
Complementary
Motor power kW
Maximum Horse Power Rating
Compatibility code
LC1D
Pole contact composition
3 NO
Protective cover
With
[Ith] conventional free air thermal current
Irms rated making capacity
Rated breaking capacity
1000 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
1.5 mOhm - Ith 80 A 50 Hz for power circuit
Power dissipation per pole
[Ui] rated insulation voltage
Overvoltage category
III
Pollution degree
3
[Uimp] rated impulse withstand voltage
6 kV IEC 60947
Safety reliability level
Mechanical durability
6 Mcycles
Electrical durability
Control circuit type
AC 60 Hz
Coil technology
Without built-in suppressor module
Control circuit voltage limits
Inrush power in VA
140 VA 60 Hz cos phi 0.75 (at 68 °F (20 °C))
Hold-in power consumption in VA
13 VA 60 Hz cos phi 0.3 (at 68 °F (20 °C))
Heat dissipation
4…5 W at 60 Hz
Operating time
Maximum operating rate
3600 cyc/h at 60 °C
Connections - terminals
Tightening torque
Auxiliary contact composition
1 NO + 1 NC
Auxiliary contacts type
Signalling circuit frequency
25...400 Hz
Minimum switching voltage
17 V for signalling circuit
Minimum switching current
5 mA for signalling circuit
Insulation resistance
> 10 MOhm for signalling circuit
Non-overlap time
Mounting Support
Environmental footprint
Total lifecycle Carbon footprint
83 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
77 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
3d0a4f45-d28c-4c3d-bee1-c14ec8c34bee
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
62
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.