Contactor, TeSys K, 3P, AC-3, lt or eq to 440V, 6A, 1 NO aux, 24VDC coil
SKU: LP1K0610BD
Enter ZIP code to see pricing
TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options
The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications
One of the smallest contactor offerings in the market
Environmental Data
TeSys K Miniature Contactors
TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options
The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications
One of the smallest contactor offerings in the market
The range delivers strong performance for its compact size and promises seamless integration in all applications.
Widely used for industry, infrastructure and building applications
LP1K0610BD is a compact 3-pole TeSys K contactor from Schneider Electric for motor applications. Rated 9A AC-3 4kW@400V, it includes a 24V DC coil and 1NO auxiliary contact allowing easy integration to all control systems. LP1K0610BD is a 3-pole TeSys K contactor from Schneider Electric for simple motor applications rated up to 2.2kW@400V. Very compact, DIN-rail compatible, with connections by screw clamp terminals, it can be easily integrated into all control systems thanks to its 24V DC coil and 1NO built-in auxiliary contact. Available worldwide, it complies with multi-standards (IEC, UL, CSA, CCC, EAC, Marine). Very compact, 45mm wide, for DIN-rail and panel mounting. Ready for connection to all control systems thanks to a 24V DC control voltage and 1NO built-in auxiliary contact. Optimized for simple power applications. Can be completed with auxiliary contact blocks (LA1K, LA2K) and thermal relays (LR2K).
Main
Range
TeSys
Product or Component Type
Contactor
Device short name
LP1K
Contactor application
Motor control
Complementary
Utilisation category
Poles description
3P
power pole contact composition
3 NO
[Ue] rated operational voltage
[Ie] rated operational current
Control circuit type
DC standard
[Uc] control circuit voltage
24 V DC
Motor power kW
Auxiliary contact composition
1 NO
[Uimp] rated impulse withstand voltage
8 kV
Overvoltage category
III
[Ith] conventional free air thermal current
Irms rated making capacity
Rated breaking capacity
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
3 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage
Insulation resistance
> 10 MOhm for signalling circuit
Inrush power in W
3 W 68 °F (20 °C))
Hold-in power consumption in W
3 W 68 °F (20 °C)
Heat dissipation
1.3 W
Control circuit voltage limits
Connections - terminals
Maximum operating rate
3600 cyc/h
Coil technology
Without built-in suppressor module
Auxiliary contacts type
Instantaneous 1 NO
Minimum switching current
5 mA for signalling circuit
Minimum switching voltage
17 V for signalling circuit
Mounting Support
Tightening torque
Operating time
Safety reliability level
Mechanical durability
10 Mcycles
Electrical durability
Height
2.3 in (58 mm)
Width
1.8 in (45 mm)
Depth
2.2 in (57 mm)
Net Weight
0.496 lb(US) (0.225 kg)
Environmental footprint
Total lifecycle Carbon footprint
119 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
117 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
63
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.