Contactor, Type L, multipole lighting, electrically held, 30A, 12 pole, 600V, 110/120VAC 50/60Hz coil, NEMA 1 [TAA]
SKU: 8903LG1200V02
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Electrically and mechanically held
Rugged design
Field convertible
Environmental Data
Type L/LX Lighting Contactors
Electrically and mechanically held
Rugged design
Field convertible
Silent operation
This product is TAA compliant.
8903L multipole lighting contactors are for lighting control applications. 8903L lighting contactors are available in either mechanically held or electrically held versions. This is an electrically held device. Can switch up to 30 A fluorescent and 20 A tungsten lighting loads. The contacts are field convertible from NO to NC. This device 12 pole device has 12 NO contacts. Supplied with a 110/120 VAC 50/60 Hz interchangeable operating coil but other coils are available in a wide variety of common voltages up to 600VAC. Contactor is in a NEMA 1 painted sheet steel enclosure, but a variety of other enclosure types are available. Coil and contacts are easily replaced. Enclosure is 12.69 inches tall, 7.81 inches wide and 6.03 inches deep. 8903L lighting contactors are UL Listed and CSA Certified.
Main
Product or Component Type
Electrically Held Lighting Contactor
Range of Product
8903L
Control Circuit
Separate control circuit
Complementary
Control Circuit Voltage
Inrush power in VA
Hold-in power consumption in VA
Current Rating
Number of Poles
12P 12 NO
Control Unit
No control units
Pilot Light
No indicator
Electrical Connection
Screw-clamp terminals
Height
12.7 in (322 mm)
Depth
6.02 in (153 mm)
Width
7.8 in (198 mm)
Net Weight
11.001 lb(US) (4.99 kg)
Environmental footprint
Total lifecycle Carbon footprint
759 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
38 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.7 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
709 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
7 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
REACh DeclarationHalogen content performance
Halogen free plastic parts product
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No