control accessories, Harmony Electromechanical Relays, for all RUM sockets, 24...240V AC DC
SKU: RUW101MW
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Multi-function timer module allows for a large number of application usages
Can be matched with any power relay socket from RPZ range
It is a flexible design for space-saving
Environmental Data
Harmony Electromechanical Relays
Multi-function timer module allows for a large number of application usages
Can be matched with any power relay socket from RPZ range
It is a flexible design for space-saving
Flexible supply 24-240VAC voltage, keeps system stable even during temporary voltage drops
Multi-function timer for a simple integration in hard-wired logic schematics
This Harmony RUM multi function timer module has a control coil voltage of 24-240V AC/DC. It can be used with a large number of applications thanks to its selectable output options and multi-function. It has one of market slimmest form-factors with intention of space-saving design in order to allow for a flexible and easy installation. multi function timer module allows a large number of application usages. It can be matched with any power relay socket from RPZ range. Multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.
Main
Range of Product
Harmony Electromechanical Relays
Accessory / separate part category
Control accessories
Product or Component Type
Timer module
Range Compatibility
Harmony
Product Destination
Module type
Timer module
Relay Type
Time delay relay multifunction
Complementary
Product compatibility
[Uc] control circuit voltage
24...240 V AC/DC
Net Weight
0.04 lb(US) (0.02 kg)
Environmental footprint
Total lifecycle Carbon footprint
11 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
10 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
6
Circularity Profile
No need of specific recycling operations
Take-back
No