Control station, Harmony, plastic, dark grey, 3 flush push buttons, green NO, red NC, green NO, 22mm, spring return, legend holder, UL CSA certified
SKU: XALD321H29H7
Enter ZIP code to see pricing
Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range
Complete, ready-to-install stations with 1 to 3 buttons for the most common functions
Modular system and simple to cable universal range
Environmental Data
Harmony XALD, XALK 22 mm Plastic Control Stations

Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range
Complete, ready-to-install stations with 1 to 3 buttons for the most common functions
Modular system and simple to cable universal range
Possibility to add up to 3 NO or NC contact blocks per operating head
Polycarbonate pre-drilled control stations
This Harmony XALD yellow control station with 3 functions is ideal for your complete control station. It operates with spring return mechanism and uses screw-clamp terminals. This control station with 3 push buttons for 3 functions enables machine builders to easily add required control and signalling functionality on their machines. Its schematic is clearly distinguishable thanks to clear colors and markings. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Main
Range of Product
Harmony XALD
Product or Component Type
Complete control station
Device short name
XALD
Product destination
For XB5 Ø 22 mm control and signalling units
Control station application
Three functions
Colour of base of enclosure
Light grey RAL 7035)
Colour of cover
Dark grey RAL 7016)
Material
Polycarbonate
Operator profile
3 flush push-buttons
Operators description
Green ''UP'' 1 NO - red ''O'' 1 NC - green ''DOWN'' 1 NO
Control station composition
Marking location
Marking on legend holder
Contact operation
Slow-break
Complementary
AC control voltage 50 HZ
120…600 V
Cable entry
AC control voltage 60 HZ
120…600 V
Net Weight
0.659 lb(US) (0.299 kg)
DC control voltage
125…600 V
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Number of command positions
3
Number of indicator lights
0
Number of push buttons
3
Positive opening
With IEC 60947-5-1 appendix K
Operating travel
Operating force
Mechanical durability
10000000 cycles
Number of selector switches
0
Connections - terminals
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Number of key switches
0
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
Number of mushroom-shaped push-buttons
0
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Emergency Power Off (EPO)
No
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Number of contacts as change-over contact
0
Housing material
Plastic
Housing Colour
Grey
colour of cover
Dark grey
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
18
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.