Cord Retention Bracket for Basic Rack PDUs
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Enhanced cable management helps prevent accidental disconnections and reduces cable clutter
Improved safety by securely holding power cords in place reduings the risk of tripping hazards and accidental unplugging
The bracket is designed to be compatible with a wide range of APC Basic Rack
Environmental Data
Rack PDU Accessories
Enhanced cable management helps prevent accidental disconnections and reduces cable clutter
Improved safety by securely holding power cords in place reduings the risk of tripping hazards and accidental unplugging
The bracket is designed to be compatible with a wide range of APC Basic Rack
PDUs, ensuring that it can be easily integrated into existing setups without the need for additional modifications
Built to withstand the rigors of a data center environment, providing long-lasting performance and reliability
It is a Cord Retention Bracket for Basic Rack PDUs is designed to enhance cable management and safety within a rack environment. It features a robust construction. The bracket is compatible with a wide range of APC Basic Rack PDUs, ensuring secure and organized power cord management. It helps prevent accidental disconnections and reduces cable clutter, improving overall rack organization and airflow. It is easy to install and includes all necessary mounting hardware. Its durable design ensures long-lasting performance in demanding data center environments.
Main
Product or Component Type
Cable bracket
Number of rack unit
1U
Number of cables
1
Physical
Color
Black
Height
1.6 in (41 mm)
Width
17.5 in (445 mm)
Depth
3.3 in (83 mm)
Product Weight
0.99 lb(US) (0.45 kg)
Mounting preference
No preference
Mounting Mode
Not rack-mountable
Environmental footprint
Total lifecycle Carbon footprint
12 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
9 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
45
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.