Schneider Electric Marketplace Logo
products cart iconCart

Cover, QO, for 20 space load center with 125A mains, surface, gray

SKU: QOC20U100S

Enter ZIP code to see pricing

loader
success

Provides superior performance and durability

success

Straight in wiring saves wire, labor, and time

success

Faster installation using PoN breakers that connect directly

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

15 kg CO2 eq.

See All

Compatible Products

Distribution (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

QO™ Load Centers

bullet

Provides superior performance and durability

bullet

Straight in wiring saves wire, labor, and time

bullet

Faster installation using PoN breakers that connect directly

bullet

50% more terminations for clutter-free wiring

bullet

Complies with UL 67 listed, CSA, and IEC standards

QO Load Centers offer premium features like QO breakers, ground arc fault interrupters and surge arresters. QO load centers enable the use of a full complement of accessories. Systems are single or three phase and have indoor and outdoor versions. Indoor enclosures are designed to rotate 180 degrees to accommodate top or bottom service entrance feed which saves expensive service cable. QO load centers feature plated copper bus, providing superior performance and durability. This surface mounting load center cover is painted gray. This cover is for an indoor load center rated NEMA 1 with 20 spaces. This unit is used with a 125A main.

Main

Marketing Trade Name

QO

Product Type

Load Center Cover

Complementary

Cover Type

Surface cover

Product Compatibility

For indoor load center

Surface Finish

Baked enamel Gray

Number of Spaces

20

Height

17.92 in (455.17 mm)

Width

14.25 in (361.95 mm)

Depth

0.7 in (17.8 mm)

Product Weight

5.851 lb(US) (2.654 kg)

Tightening Torque

Cover 2.3 N.m

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

15 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

13 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.9 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

89

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.