current control relay, Harmony Control Relays, 5A, 2CO, 0.15...15A, 24...240V AC DC
SKU: RM35JA32MR
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Simplified panel design due to 1.38in width same as 3-pole circuit breaker
Experience unprecedented accuracy, predictive maintenance, and superior security
Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting
Environmental Data
Harmony Control Relays

Simplified panel design due to 1.38in width same as 3-pole circuit breaker
Experience unprecedented accuracy, predictive maintenance, and superior security
Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting
Transparent cover offers tamper protection and reduces maintenance
Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water
This Harmony RM35-JA relay allows monitoring of current control in single phase networks. This modular multi function single phase current control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a diagnostic button, sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.
Main
Range of Product
Harmony Control Relays
Relay Type
Current control relay
Product or Component Type
Current control relay
Relay name
RM35JA
Relay monitored parameters
Time delay type
Adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault
Switching capacity in VA
2000 VA
Minimum switching current
10 mA 5 V DC
Maximum switching current
8 A AC
Maximum power consumption in VA
3.5 VA
Measurement range
150 mA...15 A AC/DC
Utilisation category
Contacts type and composition
2 C/O
Complementary
Reset time
1500 ms at maximum voltage
Maximum switching voltage
250 V AC
Supply voltage limits
20.4…264 V AC/DC
operating voltage tolerance
- 15 % + 10 % Un
Maximum power consumption in W
1.5 W DC
Resistance across terminals
Output contacts
2 C/O
nominal output current
8 A
Maximum measuring cycle
100 ms measurement cycle as true rms value
Internal input resistance
Setting accuracy of the switching threshold
+/- 10 % of the full scale
Switching threshold drift
Setting accuracy of time delay
10 P
Time delay drift
Hysteresis
delay at power up
0.3 s
Repeat accuracy
Measurement error
Response time
<= 500 ms (on crossing the threshold)
Threshold setting
10...100 %
Overvoltage category
Insulation resistance
> 100 MOhm 500 V DC IEC 60255-27
Insulation
Between supply and measurement
Connections - terminals
Tightening torque
5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1
Housing material
Self-extinguishing plastic
Local signalling
Mounting support
35 mm DIN rail conforming to IEC 60715
Electrical durability
100000 cycles
Mechanical durability
10000000 cycles
[Us] rated supply voltage
24...240 V AC/DC 50/60 Hz, non self-powered
Safety reliability data
Contacts material
Cadmium free
Width
1.4 in (35 mm)
Control Type
With test button
Net Weight
0.26 lb(US) (0.12 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
44
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5e3fdf99-611b-4d07-ad17-6eba84ab488b
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No