Schneider Electric Marketplace Logo
products cart iconCart

Data Distribution 1U Panel, Holds 4 each Data Distribution Cables for a Total of 24 Ports

SKU: AR8451

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

Network Connectivity

Main

Product or Component Type

Patch panel

Number of rack unit

1U

Number of cables

1

Provided equipment

Installation guide

Physical

Color

Black

Height

19.5 in (495 mm)

Width

1.7 in (44 mm)

Depth

1.0 in (25 mm)

Product Weight

0.90 lb(US) (0.41 kg)

Mounting Location

Mounting preference

No preference

Mounting Mode

Rack-mounted

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.