Network Management Card 4 (NMC4) for Galaxy VS, Galaxy VL & Galaxy VXL, remote UPS monitoring and management
SKU: AP9644
Enter ZIP code to see pricing
Enables mission critical remote monitoring and management of Galaxy VS, Galaxy VL and Galaxy VXL
Browser accessible from anywhere on a secure network
Real-time event notification maximizes uptime and improves efficiency
Environmental Data
Galaxy VS Accessories
Enables mission critical remote monitoring and management of Galaxy VS, Galaxy VL and Galaxy VXL
Browser accessible from anywhere on a secure network
Real-time event notification maximizes uptime and improves efficiency
Take proactive actions and troubleshoot easily with detailed data and event logs
1-year Secure NMC System with IEC 62443-4-2 compliant NMC firmware updates included
The Network Management Card 4 enables essential and secure remote monitoring and management of one Galaxy VS, Galaxy VL or Galaxy VXL UPS, giving you mission-critical visibility. The high-speed processor provides a fast and powerful experience offering Gigabit Ethernet connectivity and simultaneous multiple user logins to the easy-to-use web user interface or Command Line Interface. Take proactive actions and troubleshoot easily with detailed data and event logging for timely resolution. Advanced technology and features keep sensitive data secure with the newest and best-in-class security compliance. To help reduce the connected devices exposure to cyber threats, the Secure NMC System giving access to IEC 62443-4-2 compliant NMC firmware updates, is included for the first year with the purchase of The Network Management Card. After expiration of the 1-year included Secure NMC System, the purchase of an Advantage Plan (Plus, Prime, Ultra), EcoCare membership with onsite maintenance visits for the UPS or a stand-alone onsite maintenance visit for the UPS is required to get future NMC firmware updates. Integrates with EcoStruxure IT for efficient management of your equipment, PowerChute Network Shutdown for graceful shutdown, unattended start-up and VM migration options for disaster avoidance and business continuity, and with other SNMP-enabled systems.
Overview
Presentation
<p>The Network Management Card 4 (AP9644) enables secure remote monitoring and control of one Galaxy VS, Galaxy VL or Galaxy VXL through the easy-to-use web browser interface, via EcoStruxure™ IT Software or another SNMP-enabled system.</p><p>A 1-year Secure NMC System with IEC 62443-4-2 compliant NMC firmware updates is included with the purchase of the Network Management Card. After expiration of the 1-year included Secure NMC System, the purchase of an Advantage Plan (Plus, Prime, Ultra) or EcoCare membership with onsite maintenance visits for the UPS is required to get future NMC firmware updates.".</p>
Main
Range of Product
Network Management Cards
Range Compatibility
Product or Component Type
Device monitoring and management
Provided Equipment
Number of input phases
3
Standards
Environmental footprint
Total lifecycle Carbon footprint
181 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
8 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
172 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.