Schneider Electric Marketplace Logo
products cart iconCart

Die cast empty control station, Harmony XAP, XB2 SL, zinc alloy, grey, 1 cut out, 22mm, 80x80 x77mm

SKU: XAPG19501

Enter ZIP code to see pricing

loader
success

Its has wide range of operating temperatures from -25°C to 70°C

success

t is designed for machines builders (automotive, textile, wood) and services

success

Its protection index is IP65

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

6 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XAP, XB2 SL 22 mm Push Button Control Stations

bullet

Its has wide range of operating temperatures from -25°C to 70°C

bullet

t is designed for machines builders (automotive, textile, wood) and services

bullet

Its protection index is IP65

bullet

Wide availability throughout an extensive distribution network

This Harmony XAPG, is a die-cast empty control station. It has 1 cut-out diameter 22mm for 1 function. Designed for industry, it offers operating simplicity, flexibility and robustness. Its protection index is IP65. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides a zinc alloy grey (RAL 7032) enclosure. It is designed for machines builders (automotive, textile, wood) and services and infrastructures, energy distribution, building, airport. It is compatible with the Harmony XB4 range of control and signaling units.

Main

Range of Product

Harmony XAP

Product or Component Type

Die-cast empty control station

Device short name

XAPG

Product destination

For Ø 22 mm control and signalling units

Number of cut-out

1 cut-out

Colour of base of enclosure

Grey RAL 7032)

Colour of cover

Grey RAL 7032)

Control station type

Metal

Material

Die cast zinc

Sale per indivisible quantity

1

IP degree of protection

Resistance to chemical agents

Special treatment can be obtained on request

Complementary

Number of vertical rows

1

Number of horizontal rows

1

Cut-out dimensions

Ø 22 mm

Cable entry

Thread type

3/4 NPT

CAD overall width

3.1 in (80 mm)

CAD overall height

3.1 in (80 mm)

CAD overall depth

3.03 in (77 mm)

Net Weight

1.618 lb(US) (0.734 kg)

Compatibility code

XAPG

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

6 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

6 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No