Schneider Electric Marketplace Logo
products cart iconCart

Differential thermal overload relays, TeSys K, 2.6 to 3.7 A, class 10A

SKU: LR2K0310

Enter ZIP code to see pricing

loader
success

Tesys K thermal overload relays are designed to protect a.c. circuits and motors against overloads.

success

Simple to select and install at optimized budget

success

The range delivers strong performance for its compact size and promises seamless integration in all applications.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

6 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

TeSys K Overload Relays

bullet

Tesys K thermal overload relays are designed to protect a.c. circuits and motors against overloads.

bullet

Simple to select and install at optimized budget

bullet

The range delivers strong performance for its compact size and promises seamless integration in all applications.

bullet

Widely used for industry, infrastructure and building applications.

bullet

Designed for simple control systems

TeSys K overload relays are designed to be used with TeSys K contactors to make a motor starter. These differential thermal overload relays detect over currents in the lines to the motor. When an overcurrent is detected the overload relay working with the contactor will disconnect the power to the motor. This will minimize the damage to the motor windings. This overload relay has an adjustable trip current rating of 2.6 to 3.7 amperes. This trip current rating is calibrated per Class 10A. Mounting on DIN rail, separated from the contactor, with use of a terminal block LA7K0064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC).

Main

Range

TeSys

Product name

TeSys LRK

Product or Component Type

Differential thermal overload relay

Device short name

LR2K

Relay application

Motor protection

Product Compatibility

Network type

Thermal overload class

Class 10A IEC 60947-4-1

Thermal protection adjustment range

2.6…3.7 A

[Ui] rated insulation voltage

Complementary

Network Frequency

<= 400 Hz

Mounting support

Auxiliary contact composition

1 NO + 1 NC

[Ith] conventional free air thermal current

6 A signalling circuit

[Ue] rated operational voltage

Associated fuse rating

[Uimp] rated impulse withstand voltage

6 kV

Power dissipation per pole

2 W

Phase failure sensitivity

Yes IEC 60947-4-1

Local signalling

Trip indicator Yellow)

Control type

Connections - terminals

Tightening torque

Height

2.3 in (58 mm)

Width

1.8 in (45 mm)

Depth

2.6 in (65 mm)

Net Weight

0.320 lb(US) (0.145 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

6 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.9 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

5 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

E145d1bc-6ab6-4bb3-beeb-cb7d7952e3f6

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

42

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.