DIN adapter direct mounting, SE Relays, general purpose relay accessory, 9A series
SKU: 16-9ADIN-1
Enter ZIP code to see pricing
SE Relays General Purpose Relays
This accessory is part of the legacy power relay series for 9 A relay series products. This DIN rail adapter is intended for use with the 9 A relay series. The adapter enables mounting of the 9 A power relay in panel boards. The adapter also enables mounting of the 9 A power relay on DIN rails and in control boxes. The product is supplied in packages of 10 pieces.
Main
Product Range
Legacy
Product Type
DIN rail adaptor
Product Compatibility
relay 9A
Complementary
Mounting Support
Direct mounting on DIN rail
Width
2.57 in (65.28 mm)
Depth
0.47 in (11.94 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No