Schneider Electric Marketplace Logo
products cart iconCart

DIN rail mount, Harmony Solid State Relays, 45A, zeroVoltage switching, contactor configuration screw input, input 4 to 32V DC, output 48 to 600V AC

SKU: SSD1A345BDC2

Enter ZIP code to see pricing

loader
success

Silent and reliable due to the absence of moving contacts

success

IP67 and resistant to shocks, vibration and pollution: ideal for harsh industrial environments

success

Unlimited electrical endurance: reduce your maintenance and downtime costs

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

7 kg CO2 eq.

See All

Compatible Products

Accessories (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Solid State Relays

document
bullet

Silent and reliable due to the absence of moving contacts

bullet

IP67 and resistant to shocks, vibration and pollution: ideal for harsh industrial environments

bullet

Unlimited electrical endurance: reduce your maintenance and downtime costs

bullet

Wide control voltage for improved process stability even in the case of fluctuation control power supply voltage

bullet

Plug-in base allows for a quick replacement

This solid state DIN rail mounted relay belongs to the Schneider Electric Harmony solid state relays range. This electrical relay mounts on 35mm DIN rail and comes with a secure mounting latch. This is a 45A power rated relay with pluggable screw input contactor type configuration and zero voltage switching. This single-phase relay has a IP20 built-in heat sink and a built-in transient overvoltage protection. It is controlled with a 4Vdc to 32Vdc input, has a rated load voltage of 48Vac to 600Vac. It also has a LED input voltage status indicator and clip-in legend for easy identification. It weighs 0.507Kg and its dimensions are, 45mm wide, 154.4mm deep, 111.5mm high. It is the ideal solution for packaging, plastic molding, textile, and heating furnace applications. This relay conforms to international standards like EN/IEC 60068, IEC 61373, UL 508, CSA C22.2 No 14-13 and certifications like UL and CSA. Besides the existing standard screw connection for input and output, SSD provides more wiring options like the spring or screw pluggable input connectors, and telescopic or clamp cage output terminals.

Main

Range of Product

Harmony Solid State Relays

Product or Component Type

Modular DIN rail relay

Device short name

SSD1

Number of channels

1

Number of phases

1 phase

Product configuration type

Contactor configuration with pluggable screw input

Mounting support

35 mm symmetrical DIN rail conforming to IEC 60715

rated current

45 A

Output switching mode

Zero voltage switching

Complementary

operating frequency

47...440 Hz

Rated duty

Uninterrupted

Output voltage

48...600 V AC

control circuit voltage

4...32 V DC

Tightening torque

Connections - terminals

Dielectric strength

rated impulse withstand voltage

Insulation resistance

1000 MOhm at 500 V DC

Local signalling

LED (green) for control voltage

pick-up voltage

4 V DC turn-on

drop-out voltage

1 V DC turn-off

input current range

5…15 mA

solid state switching type

Zero voltage switching

Load current

0.2…45 A

transient overvoltage

1200 V

Inrush current

1200 A at 60 Hz

Maximum voltage drop

<1.3 V on-state

motor controller rating

Electromagnetic compatibility

device form designation

Form 5 semiconductor output DOL contactor

Maximum I²t for fusing

Maximum leakage current

1 mA off-state

DV/dt

500 V/µs off-state at maximum rated voltage

Response time

Power factor

0.5 with maximum load

short circuit protection coordination

Overvoltage category

III

Width

1.8 in (45 mm)

Height

4.5 in (113.1 mm)

Depth

5.8 in (147.7 mm)

test button

Without test button

Net Weight

1.109 lb(US) (0.503 kg)

Device presentation

Complete product

Protection device type

TVS

Load Category

LCA

Rated frequency (fr)

47...440 Hz

Utilisation category

AC-51 45 A conforming to IEC 60947-4-3

[Ui] Rated Insulation Voltage

600 V

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

7 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.7 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

134201bc-d293-4667-9cca-10a7f11729e0

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

96

Circularity Profile

End of Life Information

Take-back

No