DIN rail mount, Harmony Solid State Relays, 60A, zero Voltage switching, contactor configuration screw input, input 4 to 32V DC, output 48 to 600V AC
SKU: SSD1A360BDC2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Silent and reliable due to the absence of moving contacts
IP67 and resistant to shocks, vibration and pollution: ideal for harsh industrial environments
Unlimited electrical endurance: reduce your maintenance and downtime costs
Environmental Data
Harmony Solid State Relays

Silent and reliable due to the absence of moving contacts
IP67 and resistant to shocks, vibration and pollution: ideal for harsh industrial environments
Unlimited electrical endurance: reduce your maintenance and downtime costs
Wide control voltage for improved process stability even in the case of fluctuation control power supply voltage
Plug-in base allows for a quick replacement
This solid state DIN rail mounted relay belongs to the Schneider Electric Harmony solid state relays range. This electrical relay mounts on 35mm DIN rail and comes with a secure mounting latch. This is a 60A power rated relay with pluggable screw input contactor type configuration and zero voltage switching. This single-phase relay has a IP20 built-in heat sink and a built-in transient overvoltage protection. It is controlled with a 4Vdc to 32Vdc input, has a rated load voltage of 48Vac to 600Vac. It also has a LED input voltage status indicator and clip-in legend for easy identification. It weighs 0.507Kg and its dimensions are, 45mm wide, 154.4mm deep, 111.5mm high. It is the ideal solution for packaging, plastic molding, textile, and heating furnace applications. This relay conforms to international standards like EN/IEC 60068, IEC 61373, UL 508, CSA C22.2 No 14-13 and certifications like UL and CSA. Besides the existing standard screw connection for input and output, SSD provides more wiring options like the spring or screw pluggable input connectors, and telescopic or clamp cage output terminals.
Main
Range of Product
Harmony Solid State Relays
Product or Component Type
Modular DIN rail relay
Device short name
SSD1
Number of Channels
1
Number of phases
1 phase
Product configuration type
Contactor configuration with pluggable screw input
Mounting support
35 mm symmetrical DIN rail conforming to IEC 60715
rated current
60 A
Output switching mode
Zero voltage switching
Complementary
operating frequency
47...440 Hz
Rated duty
Uninterrupted
Output voltage
48...600 V AC
control circuit voltage
4...32 V DC
Tightening torque
Connections - terminals
Dielectric strength
rated impulse withstand voltage
Insulation resistance
1000 MOhm at 500 V DC
Local signalling
LED (green) for control voltage
pick-up voltage
4 V DC turn-on
drop-out voltage
1 V DC turn-off
input current range
10…15 mA
solid state switching type
Zero voltage switching
Load current
0.15…60 A
transient overvoltage
1200 V
Inrush current
1350 A at 60 Hz
Maximum voltage drop
<1.2 V on-state
motor controller rating
Electromagnetic compatibility
device form designation
Form 5 semiconductor output DOL contactor
Maximum I²t for fusing
Maximum leakage current
1 mA off-state
DV/dt
500 V/µs off-state at maximum rated voltage
Response time
Power factor
0.5 with maximum load
short circuit protection coordination
Overvoltage category
III
Width
1.8 in (45 mm)
Height
4.4 in (111.5 mm)
Depth
6.08 in (154.4 mm)
test button
Without test button
Net Weight
1.118 lb(US) (0.507 kg)
Device presentation
Complete product
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
628
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No