Disconnect mechanism, circuit breaker, cable operated, 150/250A, 3 pole, PowerPacT H and J breaker, 36 inch cable
SKU: 9422CSF30
Enter ZIP code to see pricing
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Cable Operating Mechanisms
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Two mounting methods offered for flexibility
Disconnect switches were designed for control panel installations
Flexible cable mechanisms are specially designed for tall, deep enclosures where replacement flexibility is required. Mechanism will work with Compact NSF, PowerPacT H and PowerPacT J circuit breakers. Circuit breakers can be 2 or 3 pole with a frame size of 250 A. This mechanism has a 36 inch long cable. A 9422A operating handle is ordered separately. Cable operated mechanism is UL Component Recognized and CSA certified
Main
Range
9422C
Product
Single Cable Operating Mechanism
Complementary
Circuit Breaker Type
Included
Ordered separately
Number of Cables
1
Cable Length
36 in
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.