Schneider Electric Marketplace Logo
products cart iconCart

Disconnect switch, TeSys VLS, 300 mm shaft extension, 7 mm shaft

SKU: VLSS3007N

Enter ZIP code to see pricing

loader
success

Flexible installation

success

Handles designed with multiple hole patterns

success

Red or black handles with reduced thickness

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

Tesys VLS

bullet

Flexible installation

bullet

Handles designed with multiple hole patterns

bullet

Red or black handles with reduced thickness

bullet

Wide variety of accessories

bullet

UL and CSA listed

These TeSys VLS disconnect switches are for integration into control systems in applications like material handling, HVAC, pumping, solar energy, mining and many more. This family of disconnect switches has switches ranging from 16A to 125A. The 16A, 25A, 32A, 40A and 63A disconnect switches are UL508 motor disconnect switches rated. The 30A, 63A, 80A, 100A and 125A disconnect switches are UL98 non fusible disconnect switch rated. Shaft extension is for rear-mounting handles VLSH3S7RD or VLSH3S7BD. It can also be used with a mechanical coupling system VLS8M2. This shaft extension is 0.28 inches by 0.28 inches and 11.81 inches long. The shaft extension weighs 0.40 lbs. The shaft extension is cULus Listed and meets IEC 60947-3 requirements.

Main

Range

TeSys

Device short name

VLSS

Product or Component Type

Shaft extension

Range compatibility

TeSys TeSys VARIO LS VLSH

Complementary

Length

12.9 in (328 mm)

Cross-section width

1.0 in (25 mm)

Net Weight

0.77 lb(US) (0.35 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No