Disconnect switch, TeSys VLS, pistol grip handle, 70 mm diameter, screw mounting, red handle, 7 mm shaft, defeatable
SKU: VLSH3S7NRD
Enter ZIP code to see pricing
Flexible installation
Handles designed with multiple hole patterns
Red or black handles with reduced thickness
Tesys VLS
Flexible installation
Handles designed with multiple hole patterns
Red or black handles with reduced thickness
Wide variety of accessories
UL and CSA
These TeSys VLS disconnect switches are for integration into control systems in applications like material handling, HVAC, pumping, solar energy, mining and many more. This family of disconnect switches has switches ranging from 16A to 125A. The 16A, 25A, 32A, 40A and 63A disconnect switches are UL508 motor disconnect switches rated. The 30A, 63A, 80A, 100A and 125A disconnect switches are UL98 non fusible disconnect switch rated. This red pistol grip rotary handle will work with a VLS3P032R2, VLS3P063R2, VLS3P080R2, VLS3P100R2 or VLS3P125R2 DIN rail mount disconnect switch. Handle is defeatable per 60947-4-1. 7 mm shafts are used with this handle. The front plate is yellow in color. Handle is mounted using four screws. Handle is marked 0 / OFF - 1 / ON. Handle is 2.99 inches tall, 4.08 inches wide and 2.98 inches deep. The handle weighs 0.31 lbs. This handle is NEMA 1, 4 and 4X rated and IP65 rated. This handle is cULus Listed and meets IEC 60947-3 requirements.
Main
Range
TeSys
Device short name
VLSH
Product or Component Type
Rotary handle
Range compatibility
TeSys TeSys VARIO LS VLS3P
Handle colour
Red
Handle front plate colour
Yellow
Complementary
Width
1.8 in (45.7 mm)
Length
4.08 in (103.6 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No