Schneider Electric Marketplace Logo
products cart iconCart

discrete output module, Modicon TM5, 12 DO, 24V DC, 0.5 A, 1 wire

SKU: TM5SDO12T

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Modicon TM5 system provides flexible/scalable configurations of remote/distributed IO islands to Modicon controllers

success

Fully developped for Packaging, Material Working , Material Handling and Machine Control Solutions

success

Modicon TM5 system offers a wide variety of IO enabling to meet desired configuration, while reducing costs

Compatible Products

Accessories (3)

Auxiliaries (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Modicon TM5 IP20 Modular I/O System

bullet

Modicon TM5 system provides flexible/scalable configurations of remote/distributed IO islands to Modicon controllers

bullet

Fully developped for Packaging, Material Working , Material Handling and Machine Control Solutions

bullet

Modicon TM5 system offers a wide variety of IO enabling to meet desired configuration, while reducing costs

bullet

Modicon TM5 is characterized by easy cabling and maintenance

This product is part of the Modicon TM5 range, an High-Performance and Safe IP20 Modular I/O System. The digital output module provides 12 transistor outputs with source (negative) logic. It provides a discrete input voltage of 24V DC, an input current consumption of 52mA at 5V DC bus, 48mA at 24V DC, a maximum power dissipation of 2.04W. This product is part of a flexible and scalable I/O configuration for automation solutions. There is an insulation between channel and bus at 500Vrms AC and no insulation between channels. It is furnished with single wire for electrical connection. It is an IP20 rated product. Its housing colour is white.It weighs 0.025kg. The Modicon TM5 meets the typical requirements of production and packaging machinery, as well as material handling and assembly systems. This product is certified by GOST-R, C-Tick, cULus and CSA. It meets IEC 61131-2, UL 508, CSA C22.2 No 213 and CSA C22.2 No 142 standards. This product is compatible with Modicon LMC058 motion controller and Modicon M258 logic controller. It is installed by mounting on a 35mm DIN rail. This modular IO system provides a flexible and scalable configuration of remote or distributed IO islands by connection with Modicon and PacDrive 3 controllers. Flexible and scalable, designed for complex machines.

Main

Range of Product

Modicon TM5

Product or Component Type

Discrete output module

Product Compatibility

Range Compatibility

Discrete output number

12

Discrete output logic

Source

Discrete output voltage

24 V DC 20.4...28.8 V)transistor

Complementary

Discrete output number

12 transistor at 24 V DC

Maximum leakage current

5 µA 24 V DC

Maximum voltage drop

Typical current consumption

Electrical Connection

1 wire

Power dissipation in W

2.04 W

Local signalling

Height

3.9 in (99 mm)

Width

0.5 in (12.5 mm)

Depth

3.0 in (75 mm)

Net Weight

0.055 lb(US) (0.025 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.