Schneider Electric Marketplace Logo
products cart iconCart

distributed analog input Modicon Momentum - 8 Input

SKU: 170AAI03000

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

12ms conversion time

success

Internal reverse polarity protection

success

2 removable terminal blocks of electrical connection

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Modicon Momentum

bullet

12ms conversion time

bullet

Internal reverse polarity protection

bullet

2 removable terminal blocks of electrical connection

bullet

CE approved

bullet

CSA, UL and FM Class 1 Division 2 certified

This input base is part of the Modicon Momentum range, an offer of controller and IP20 monoblock I/Os for distributed control architecture. This analog input base offers 8 inputs with a full 16bit signed resolution. It offers differential analog input ranges from ±20mA, 4mA to 20mA, ±10V, ±5V and 1V to 5V. There is an isolation between channels and bus, channels and ground at 500V AC. It is furnished with 2 removable terminal blocks for electrical connection. It features 1 LED for ready and 8 LEDs for channel status signaling. Its dimensions are 141.5mm (width) x 47.5mm (depth) x 125mm (height). It weighs 0.215kg. The main application of this module is infrastructures and energy, material handling, simple machine control. This product is certified by CE, FM Class 1 Division 2, CSA and UL. It meets EN 50081-2 and IEC 1131 standards. It is suitable for wall mount. Momentum is a flexible, modular family of components that easily snaps together and can be configured for a wide range of distributed I/O and control applications. System with 4 fundamental components that easily snap together in various combinations to form versatile control systems or sub-systems.

Main

Range of Product

Modicon Momentum automation platform

Product or Component Type

Analogue input base

Analogue input number

8

Complementary

Height

4.9 in (125 mm)

Width

5.6 in (141.5 mm)

Depth

1.9 in (47.5 mm)

Net Weight

0.474 lb(US) (0.215 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

441d5619-6318-4bbf-ac83-96d05888ee7e

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No