door mounting kit, Altivar, for remote graphic terminal, IP65
SKU: VW3A1112
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
For remote graphic display terminal
IP65 degree of protection
Complete kit
Environmental Data
Altivar Process 630 Variable Frequency Drives VFD
For remote graphic display terminal
IP65 degree of protection
Complete kit
Original part
Original part
This door mounting kit is an accessory for variable speed drives of Altivar range. This door mounting kit is designed for mounting the graphic terminal on enclosure door with IP 65/UL Type 12 degree of protection as standard. It comprises a tightening tool, cover plate to maintain IP 65 if no terminal connected, mounting plate, RJ45 for graphic display terminal, seal, fixing nut, anti-rotation pin, RJ45 for mounting cordset (10m maxi), grounding connector. A remote-mounting cordset VW3A1104Rxx has to be ordered separately.
Main
Range of Product
Altivar
Accessory / separate part category
Mounting and fixing accessory
Accessory / Separate Part Type
Mounting kit
Accessory / separate part destination
Variable speed drive
Range Compatibility
IP Degree of Protection
IP65
Complementary
Kit composition
Environmental footprint
Total lifecycle Carbon footprint
0.7 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.6 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
24c7e79a-7150-421c-95a0-a8ddb3befe3e
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
2
Circularity Profile
No need of specific recycling operations
Take-back
No