door mounting kit, Altivar, variable speed drive, for remote graphic terminal, IP54
SKU: VW3A1102
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
For remote graphic display terminal
IP54 degree of protection
Complete kit
Altivar 71 Variable Frequency Drives VFD
For remote graphic display terminal
IP54 degree of protection
Complete kit
Easy to install
Altivar 71 Variable Frequency Drives are for constant torque applications from 1 to 700 HP. For the latest in high performance drives for heavy duty applications consider using an Altivar Process ATV900 family drive.
Main
Range of Product
Altivar
Accessory / separate part category
Mounting and fixing accessory
Accessory / Separate Part Type
Mounting kit
Accessory / separate part destination
Variable speed drive
Range Compatibility
IP Degree of Protection
IP54
Complementary
Kit composition
Net Weight
0.33 lb(US) (0.15 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
7299f209-f2b3-4a20-bb19-c52cbb048039
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No