Double contact block, Harmony XAC, spring return, front mounting, 2 speed CO+N O staggered
SKU: XESD1281
Enter ZIP code to see pricing
1 million cycle high endurance, less maintenance and damage in your installation
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

1 million cycle high endurance, less maintenance and damage in your installation
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
Wide availability throughout an extensive distribution network
This Harmony XAC, double contact block uses screw-clamp terminals and has 1 x NO + 1 changeover contact SPDT single pole double throw. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XACM and XACB pendant control stations and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It has clear labelling of the contact wiring and terminals names on the side of the block. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Main
Range of Product
Harmony XAC
Product or Component Type
Contact block
Component name
XESD
Electrical circuit type
Control circuit
Contact block application
2-speed
Contact block type
Double
Type of operator
2 spring return
Product Compatibility
Mechanical interlocking
With mechanical interlocking
Contacts type and composition
1 C/O + 1 NO
Mounting of block
Front mounting
Contact operation
Complementary
Connections - terminals
Mechanical durability
1000000 cycles
Contact code designation
[Ithe] conventional enclosed thermal current
10 A
[Ui] rated insulation voltage
500 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
Maximum resistance across terminals
25 MOhm
Operating force
Short-circuit protection
10 A fuse protection cartridge gG
Rated operational power in W
Rated operational power in VA
Terminals description ISO n°1
Terminals description ISO n°2
Terminal identifier
Net Weight
0.42 lb(US) (0.19 kg)
Environmental footprint
Total lifecycle Carbon footprint
1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
32
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.