Dry contact, Management Options, Dry Contact I/O Accessory, additional dry contact input and relay outputs
SKU: AP9810
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides 2 additional dry contact inputs and relay output interfaces
For Network Management Card (NMC) with Universal I/O ports and Dry Contact I/O Card
Monitor output relays and input contacts in NMC and Dry Contact I/O Card user interfaces
Environmental Data
Management Options and Cables
Provides 2 additional dry contact inputs and relay output interfaces
For Network Management Card (NMC) with Universal I/O ports and Dry Contact I/O Card
Monitor output relays and input contacts in NMC and Dry Contact I/O Card user interfaces
Configure actions to state changes via NMC user interface
The APC Dry Contact I/O Accessory connects to the Universal I/O (UIO) port of a Network Management Card or Dry Contact I/O Card and provides 2 additional dry contact input and relay output interfaces. Monitor and configure dry contact inputs and relay outputs in the Network Management Card Web UI or Dry Contact I/O Card Configuration Utility UI.
Overview
Lead time
Usually in Stock
Main
Range of Product
Management Options and Cables
Provided Equipment
Product or Component Type
Dry contact
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
68
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
REACh DeclarationHalogen content performance
Product contains halogen above thresholds
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.