Dry contact, Management Options, Dry Contact I/O Card, monitor external UPS environmental sensors, output relays, and input contacts
SKU: AP9613
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides 6 configurable output relays and 4 input contacts
Universal I/O ports support optional environmental sensors and Dry Contact I/O Accessory
Monitor connected devices via Configuration Utility user interface
Environmental Data
Management Options and Cables
Provides 6 configurable output relays and 4 input contacts
Universal I/O ports support optional environmental sensors and Dry Contact I/O Accessory
Monitor connected devices via Configuration Utility user interface
Configure actions to status changes or UPS events via Configuration Utility user interface
For UPS devices with a SmartSlot 16kVA or below
The Dry Contact I/O Card provides 6 configurable output relays and 4 input contacts to monitor external triggers and initiate actions on external devices. The 2 Universal I/O (UIO) ports support optional environmental sensors and the Dry Contact I/O Accessory. The Dry Contact I/O Accessory provides 2 additional dry contact input and relay output interfaces. Configure UPS settings and output relay, input contact and environmental sensor actions based on status changes or UPS events.
Overview
Presentation
UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.
Lead time
Usually in Stock
Main
Product or Component Type
Dry contact
Number of rack unit
0U
Provided Equipment
Range of Product
Management Options and Cables
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
282
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
REACh DeclarationHalogen content performance
Product contains halogen above thresholds
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.