Schneider Electric Marketplace Logo
products cart iconCart

Dry contact, Management Options, Dry Contact I/O Card, monitor external UPS environmental sensors, output relays, and input contacts

SKU: AP9614

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides 6 configurable output relays and 4 input contacts

success

Universal I/O ports support optional environmental sensors and Dry Contact I/O Accessory

success

Monitor connected devices via dynamic Web UI

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

270

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

Management Options and Cables

bullet

Provides 6 configurable output relays and 4 input contacts

bullet

Universal I/O ports support optional environmental sensors and Dry Contact I/O Accessory

bullet

Monitor connected devices via dynamic Web UI

bullet

Configure actions to status changes or UPS events via dynamic Web UI

bullet

For UPS devices with a SmartSlot 160kVA or below

The Dry Contact I/O Card provides 6 configurable output relays and 4 input contacts to monitor external triggers and initiate actions on external devices. The 2 Universal I/O (UIO) ports support optional environmental sensors and the Dry Contact I/O Accessory. The Dry Contact I/O Accessory provides 2 additional dry contact input and relay output interfaces. Connect the included micro-USB cable to the Card and a PC to use the dynamic Web UI. Configure UPS settings and output relay, input contact and environmental sensor actions based on status changes or UPS events.

Overview

Lead time

Usually in Stock

Main

Range of Product

Management Options and Cables

Provided Equipment

Product or Component Type

Dry contact

Number of rack unit

0U

Cable length

0.522 ft (0.159 m)

Rated voltage

24 V

Line Rated Current

0…200 mA

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

270

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No