Schneider Electric Marketplace Logo
products cart iconCart

dual function relay, Harmony Timer Relays, 8A, 1CO, 1s..100h, on delay, cadmium free, 24V DC or 24...240V AC DC

SKU: RE17RHMU

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Diagnostic button to check downstream circuit immediately, shorten the commission and troubleshooting time

success

Wide range of time delay for adjustment: from 0.01 s to 999 hrs

success

Compatible with a wide range of applications including machines, buildings, water segments, and HVAC

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

53 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Time

bullet

Diagnostic button to check downstream circuit immediately, shorten the commission and troubleshooting time

bullet

Wide range of time delay for adjustment: from 0.01 s to 999 hrs

bullet

Compatible with a wide range of applications including machines, buildings, water segments, and HVAC

bullet

Unprecedented accuracy, predictive maintenance, and superior security

bullet

Flexible choice of screw or spring connection terminals for wiring

This Harmony RE17R timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 8A, is 17.5mm wide and can be supplied with 24V DC, 24V to 240V AC. It also has 1 changeover contact SPDT (single pole double throw). It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. This timer relay offers Pause / Summation Control signal. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Timer Relays

Discrete output type

Relay

Product or Component Type

Modular timing relay

Width

0.7 in (17.5 mm)

Device short name

RE17R

Time delay type

Interval

Time delay range

Nominal output current

8 A

Complementary

Contacts type and composition

1 C/O

Contacts material

Cadmium free

Height

3.5 in (90 mm)

Depth

2.8 in (72 mm)

Control type

Selector switch front panel

[Us] rated supply voltage

Voltage range

0.85...1.1 Us

Supply frequency

50...60 Hz +/- 5 %

release of input voltage

10 V

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Polycarbonate

Repeat accuracy

+/- 0.5 % IEC 61812-1

Temperature Drift

+/- 0.05 %/°C

Voltage drift

+/- 0.2 %/V

Setting accuracy of time delay

+/- 10 % of full scale 25 °C IEC 61812-1

Time delay type

control signal pulse width

Insulation resistance

100 MOhm 500 V DC IEC 60664-1

Reset time

120 ms on de-energisation typical

On-load factor

100 %

Power consumption in VA

0…32 VA 240 V AC

Maximum power consumption in W

0.6 W 24 V DC

Minimum switching current

10 mA 5 V DC

Maximum switching current

8 A AC/DC

Maximum switching voltage

250 V AC

breaking capacity

2000 VA

operating frequency

10 Hz

Electrical durability

100000 cycles resistive 8 A 250 V AC

Mechanical durability

10000000 cycles

Dielectric strength

2.5 kV 1 mA/1 minute 50 Hz IEC 61812-1

[Uimp] rated impulse withstand voltage

5 kV 1.2/50 µs

power on delay

100 ms

Marking

CE

Creepage distance

4 kV/3 IEC 60664-1

Safety reliability data

Mounting position

Any position in relation to normal vertical mounting plane

Mounting support

35 mm DIN rail conforming to IEC 60715

Local signalling

Function available

Product Weight

0.15 lb(US) (0.07 kg)

Control Type

Without test button

Number of functions

2

Time delay type

H, Ht

Functionality

On-delay timing

Compatibility code

RE17

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

53 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

51 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

7bdc2711-0ad2-427c-8ece-532c5e9f09d7

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

13

Circularity Profile

End of Life Information

Take-back

No