Schneider Electric Marketplace Logo
products cart iconCart

Easy UPS control module, 24V DC-DC, DIN Rail, Industrial, 10A

SKU: BVS240XDPDR

Enter ZIP code to see pricing

loader
success

DC Input - DC Output to support industrial equipment such as PLCs, HMIs, Industrial PCs.

success

Relay contacts for remote diagnostics using 0-5V signals.

success

External battery pack support (up to 4 battery packs) for additional runtime.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

18 kg CO2 eq.

See All

Compatible Products

Batteries (1)

Options (20)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Industrial UPS

bullet

DC Input - DC Output to support industrial equipment such as PLCs, HMIs, Industrial PCs.

bullet

Relay contacts for remote diagnostics using 0-5V signals.

bullet

External battery pack support (up to 4 battery packs) for additional runtime.

bullet

This is a control module SKU only and battery module XB005XPDR needs to be purchased separately.

bullet

EPO switch for immediate shutdown in the event of an emergency.

The Industrial UPS 24V DC DIN Rail is a part of the Schneider Electric's Easy UPS family. This model is a 240W UPS that offers DC input to DC output for industrial equipment support. It features 0-5V signaling relay contacts, up to 4 total external battery pack support, LED indicators and EPO switch for better control over the indutrial controls infrastructure. It comes with a 2-year standard warranty.

Main

Main Input Voltage

24 V DC

Product or Component Type

Power module

Main Output Voltage

24 V DC

Rated power in W

240 W

Connections - terminals

1 2 pins

Batteries & Runtime

Battery Type

External battery system

Battery Voltage

24 V

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

18 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

13 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

0e08a18f-3817-49e1-a0e2-b298526f0a43

EU RoHS Directive

Compliant By Exemption​
Use Again
Repack and remanufacture

Recyclability potential, in %

62

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.