Schneider Electric Marketplace Logo
products cart iconCart

Easy UPS control module, 24V DC-DC, DIN Rail, Industrial, 20A

SKU: BVS480XDPDR

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

DC Input - DC Output to support industrial equipment such as PLCs, HMIs, Industrial PCs.

success

Relay contacts for remote diagnostics using 0-5V signals.

success

External battery pack support (up to 4 battery packs) for additional runtime.

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

18

See All

Compatible Products

Batteries (1)

Options (20)

Power modules (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Industrial UPS

bullet

DC Input - DC Output to support industrial equipment such as PLCs, HMIs, Industrial PCs.

bullet

Relay contacts for remote diagnostics using 0-5V signals.

bullet

External battery pack support (up to 4 battery packs) for additional runtime.

bullet

LED indicators to check UPS status.

bullet

EPO switch for immediate shutdown in the event of an emergency.

The Industrial UPS 24V DC DIN Rail is a part of the Schneider Electric's Easy UPS family. This model is a 480W UPS that offers DC input to DC output for industrial equipment support. It features 0-5V signaling relay contacts, up to 4 total external battery pack support, LED indicators and EPO switch for better control over the indutrial controls infrastructure. It comes with a 2-year standard warranty.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

24 V DC

Product or Component Type

Uninterruptible power supply (UPS)

Main Output Voltage

24 V DC

Rated power in W

480 W

Connections - terminals

1 2 pins

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

18

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

0e08a18f-3817-49e1-a0e2-b298526f0a43

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.