Schneider Electric Marketplace Logo
products cart iconCart

Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching key release

SKU: ZB4BS944

Enter ZIP code to see pricing

loader
success

Wide modular range to suit machines and operator safety.

success

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

success

Ergonomic design for emergency actuation in several environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 kg CO2 eq.

See All

Compatible Products

Accessories (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Wide modular range to suit machines and operator safety.

bullet

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

bullet

Ergonomic design for emergency actuation in several environments

bullet

Large set of accessories : circular legends, illuminated legend rings for harsh environments.

bullet

Designed as per international standards for high performance

This Harmony XB4, Emergency stop 40mm mushroom red button head operates with a latched key-to-release (key no.455) mechanism. This emergency stop / shutdown button head, is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for emergency switching off push-button

Device short name

ZB4

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22.5 mm)

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

trigger action and mechanical latching

Reset

Key release

Operator profile

Red mushroom Ø 40 mm, unmarked

Type of Keylock

Key 455

Key withdrawal position

Center

Head type

Standard

Cap/operator or lens colour

Red

Complementary

CAD overall width

1.6 in (40 mm)

CAD overall height

1.6 in (40 mm)

CAD overall depth

3.1 in (79 mm)

Net Weight

0.216 lb(US) (0.098 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mechanical durability

300000 cycles

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

12 %

Average percentage of recycled metal content

23 %

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

F28cb399-1b6a-409d-ac7b-4169e47b25c8

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

59

Circularity Profile

End of Life Information

Take-back

No